2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

013608005

Expand Table
EN
1/5
Article number
ART
Description
DESC
Product description
LONGTEXT
Outside-Ø
D [mm]
Length
L [mm]
Internal thread
D1
Pitch
H [mm]
Pre-drilling Ø (recommendation)
V [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
01330403
RAMPA®-INSERTS TYPE BAV 5 X 4 M3, STAINLESS STEEL 1.4305
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
5.0
4
M3
0.60
4.6-4.8
013304061
RAMPA®-INSERTS TYPE BAV 5 X 4 M3, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
5.0
4
M3
0.60
4.6-4.8
013406005
RAMPA®-INSERTS TYPE BAV 6,5 X 6 M4, STEEL HARDENED YELLOW ZINC PLATED
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
6.5
6
M4
0.80
6.0-6.2
01340603
RAMPA®-INSERTS TYPE BAV 6,5 X 6 M4, STAINLESS STEEL 1.4305
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
6.5
6
M4
0.80
6.0-6.2
013406061
RAMPA®-INSERTS TYPE BAV 6,5 X 6 M4, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
6.5
6
M4
0.80
6.0-6.2
01340607
RAMPA®-INSERTS TYPE BAV 6,5 X 6 M4, STAINLESS STEEL 1.4571
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
6.5
6
M4
0.80
6.0-6.2
013507005
RAMPA®-INSERTS TYPE BAV 8 X 7 M5, STEEL HARDENED YELLOW ZINC PLATED
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
8.0
7
M5
1.00
7.4-7.7
01350703
RAMPA®-INSERTS TYPE BAV 8 X 7 M5, STAINLESS STEEL 1.4305
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
8.0
7
M5
1.00
7.4-7.7
013507061
RAMPA®-INSERTS TYPE BAV 8 X 7 M5, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
8.0
7
M5
1.00
7.4-7.7
01350707
RAMPA®-INSERTS TYPE BAV 8 X 7 M5, STAINLESS STEEL 1.4571
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
8.0
7
M5
1.00
7.4-7.7
013608005
RAMPA®-INSERTS TYPE BAV 10 X 8 M6, STEEL HARDENED YELLOW ZINC PLATED
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
10.0
8
M6
1.25
9.3-9.6
01360803
RAMPA®-INSERTS TYPE BAV 10 X 8 M6, STAINLESS STEEL 1.4305
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
10.0
8
M6
1.25
9.3-9.6
013608061
RAMPA®-INSERTS TYPE BAV 10 X 8 M6, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
10.0
8
M6
1.25
9.3-9.6
01360807
RAMPA®-INSERTS TYPE BAV 10 X 8 M6, STAINLESS STEEL 1.4571
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
10.0
8
M6
1.25
9.3-9.6
013807061
RAMPA®-INSERTS TYPE BAV 12 X 7 M8, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
12.0
7
M8
1.50
11.1-11.5
013809005
RAMPA®-INSERTS TYPE BAV 12 X 9 M8, STEEL HARDENED YELLOW ZINC PLATED
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
12.0
9
M8
1.50
11.1-11.5
01380903
RAMPA®-INSERTS TYPE BAV 12 X 9 M8, STAINLESS STEEL 1.4305
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
12.0
9
M8
1.50
11.1-11.5
013809061
RAMPA®-INSERTS TYPE BAV 12 X 9 M8, ACIER TREMPE GALVANISE BLEU
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
12.0
9
M8
1.50
11.1-11.5
01380907
RAMPA®-INSERTS TYPE BAV 12 X 9 M8, STAINLESS STEEL 1.4571
RAMPA® inserts type BAV with three-hole cutting edges in the external thread. Dimensionally stable cutting into particularly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
12.0
9
M8
1.50
11.1-11.5
Menampilkan tampilan terkompresi (25 produk yang dapat dikonfigurasi)
Order number013608005
Perubahan terakhir24.05.2024 06:59:40
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number013608005
Customs Tariff Number73181692
Certificate REACH94e76bfd-7031-4d0e-ac23-c917e04c3590
CNSPHYPROP Physical Properties